Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
304L PCX Hub City Models - 300 Series PCX
Bill of material
0230-12205
PN
Part No.
0230-12205
MN
Model Number
304L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.250
DESCRIPTION
Derscripton
304L 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
3.001 Inch
A
5.1247 Inch
B
2.624 Inch
D
3.250 Inch
E
8.875 Inch
G
56C Nema Frame
I
5.9487 Inch
I2
5.7607 Inch
N
6.500 Inch
N2
6.500 Inch
S
13.500 Inch
T
6.750 Inch
U
1.249 Inch
V1
3.605 Inch
V2
3.359 Inch
W
3.515 Inch
X
X Keyway
1/4 x 1/8
Y
2.310 Inch
Q1
8.100 Inch
Q2
5.250 Inch
AA
7.000 Inch
BB
3.500 Inch
CC
4.000 Inch
DD
2.000 Inch
EE
7/16-14UNC - 2B
FF
0.875 Inch
GG
0.875 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A
NN
N/A Inch
OO
N/A Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D