Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
305L PCX Hub City Models - 300 Series PCX
Bill of material
0230-12349
PN
Part No.
0230-12349
MN
Model Number
305L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
DESCRIPTION
Derscripton
305L 5/1 A WR 56C 1.188
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
3.001 Inch
A
5.1247 Inch
B
2.624 Inch
D
3.250 Inch
E
8.875 Inch
G
56C Nema Frame
I
5.9487 Inch
I2
5.7607 Inch
N
6.500 Inch
N2
6.500 Inch
S
5.930 Inch
T
2.965 Inch
U
1.18925 Inch
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
5/16NC x 1/4
Q1
8.100 Inch
Q2
5.250 Inch
AA
7.000 Inch
BB
3.500 Inch
CC
4.000 Inch
DD
2.000 Inch
EE
7/16-14UNC - 2B
FF
0.875 Inch
GG
0.875 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A
NN
N/A Inch
OO
N/A Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D