Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
306L PCX Hub City Models - 300 Series PCX
Bill of material
0230-13405
PN
Part No.
0230-13405
MN
Model Number
306L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
DESCRIPTION
Derscripton
306L 5/1 L WR 56C 1.188
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
3.001 Inch
A
5.1247 Inch
B
2.624 Inch
D
3.250 Inch
E
8.875 Inch
G
56C Nema Frame
I
5.9487 Inch
I2
5.7607 Inch
N
6.500 Inch
N2
6.500 Inch
S
0.353 Inch
T
2.965 Inch
U
1.18925 Inch
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
5/16NC x 1/4
Z
3.777 Inch
ZT
6.742 Inch
AA
7.000 Inch
BB
3.500 Inch
CC
4.000 Inch
DD
2.0000 Inch
EE
7/16-14UNC - 2B
FF
0.875 Inch
GG
0.875 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A
NN
N/A Inch
OO
N/A Inch
SS
0.500 Inch
TT
7.380 Inch
WW
9.899 Inch
YY
9.000 Inch
XX
0.406 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D