Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
307L PCX Hub City Models - 300 Series PCX
Bill of material
0230-14461
PN
Part No.
0230-14461
MN
Model Number
307L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.4375 Inch
DESCRIPTION
Description
307L 5/1 L WR
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Shaft
CD
C.D.
3.001 Inch
A
5.1247 Inch
B
2.624 Inch
D
3.250 Inch
E
8.875 Inch
F
2.448 Inch
G
0.875 Inch
H
2.550 Inch
I
6.568 Inch
J
J Keyway P&W
3/16 x 3/32
K
1.75 Inch
R
2.625 Inch
S
9.780 Inch
U
1.436 Inch
V
4.960 Inch
X
X Keyway
3/8 X 3/16
Y
4.078 Inch
Z
4.592 Inch
A2
0.780 Inch
B2
11.000 Inch
C2
9.000 Inch
D2
4.500 Inch
E2
0.562 Inch
P2
5.120 Inch
R2
5/16-18 UNC X 1.00 DP Inch
X2
0.750 Inch
Y2
0.375 Inch
AA
7.000 Inch
BB
3.500 Inch
CC
4.000 Inch
DD
2.000 Inch
EE
7/16-14UNC - 2B Inch
FF
0.875 Inch
GG
0.875 Inch
HH
N/A Inch
JJ
N/A Inch
KK
N/A Inch
LL
N/A Inch
MM
N/A Inch
NN
N/A Inch
OO
N/A Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D