Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3129 (NA) - Air/air heat exchanger without controller - Output class 62W/K
Bill of material
3129.800
BEST
Model No.
3129.800
BEZ1
Designation 1
Air/air heat exchangers, 230 V
BEZ2
Designation 2
Wall-mounted, 62 W/K
B
Width
400 mm
H
Height
1360 mm
T
Depth
112 mm
CNSECLASS51
27-18-07-11
CNSECLASS70
27-18-07-11
CNSECLASS80
27-18-07-11
CNSETIM40
EC002514
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D