Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
3201L PCX Hub City Models - Master - Series 3200 PCX
Bill of material
0230-30981_DL-LR
PN
Part No.
0230-30981_DL-LR
MN
Model Number
3201L
PRIM
Primary
211
SEC
Secondary
324-143TC
RATIO
Ratio
STYLE
Style
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.375 Inch
DESCRIPTION
Description
3201L 50/1 WR Double Output
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
3.251 Inch
CD1
C.D.1
2.063 Inch
A
5.311 Inch
A1
3.635 Inch
B
2.124 Inch
B1
1.500 Inch
D
3.250 Inch
D1
2.437 Inch
E
8.085 Inch
F
1.760 Inch
G
0.624 Inch
H
1.760 Inch
I
4.820 Inch
J
J Keyway
3/16 x 3/32 Inch
K
1.594 Inch
S
10.880 Inch
T
5.440 Inch
T1
2.065 Inch
U
1.3745 Inch
V1
2.840 Inch
V2
2.605 Inch
W
2.750 Inch
X
X Keyway
5/16 x 5/32 Inch
Y
2.470 Inch
Q1
8.620 Inch
Q2
5.200 Inch
AA
6.2500 Inch
BB
3.1250 Inch
CC
2.7500 Inch
DD
1.3750 Inch
EE
1/2-13UNC - 2B Inch
FF
0.7500 Inch
GG
0.7500 Inch
HH
7.5000 Inch
JJ
3.7500 Inch
KK
4.0000 Inch
LL
2.0000 Inch
MM
7/16-14UNC - 2B Inch
NN
0.8800 Inch
OO
0.8800 Inch
WTL
Wt.
0 Lbs
AX
4.37500 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D