Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
3202L PCX Hub City Models - Master - Series 3200 PCX
Bill of material
0230-31021_DL-A
PN
Part No.
0230-31021_DL-A
MN
Model Number
3202L
PRIM
Primary
211
SEC
Secondary
325-143tC
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
BORE
Bore
1.438 Inch
DESCRIPTION
Description
3202L 50/1 WR 1.438
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
3.251 Inch
CD1
C.D.1
2.063 Inch
A
5.311 Inch
A1
3.635 Inch
B
2.124 Inch
B1
1.500 Inch
D
3.250 Inch
D1
2.437 Inch
E
8.085 Inch
F
1.760 Inch
G
0.624 Inch
H
1.760 Inch
I
4.820 Inch
J
J Keyway
3/16 x 3/32 Inch
K
1.594 Inch
S
7.560 Inch
T
3.780 Inch
T1
2.065 Inch
U
1.43875 Inch
X
X Keyway
3/8 x 3/16 Inch
Y
3/8NC x 3/4
Q1
8.620 Inch
Q2
5.200 Inch
WTL
Wt.
0 Lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D