Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hub City
Description
3204 PCX Hub City Models - Master - Series 3200 PCX
Bill of material
0230-30301_LA-LR
PN
Part No.
0230-30301_LA-LR
MN
Model Number
3204
PRIM
Primary
214
SEC
Secondary
324-143TC
RATIO
Ratio
STYLE
Style
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.375 Inch
DESCRIPTION
Description
3204 50/1 WR 48CZ Double Output
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.500 Inch
OT
Output Type
Shaft
CD
C.D.
3.251 Inch
CD1
C.D.1
2.063 Inch
A
5.311 Inch
A1
3.635 Inch
B
2.124 Inch
B1
1.500 Inch
D
3.250 Inch
D1
2.437 Inch
E
8.085 Inch
G
48CZ Nema Frame
I
4.460 Inch
I2
4.342 Inch
N
4.350 Inch
N2
3.875 Inch
S
10.880 Inch
T
5.440 Inch
T1
2.06 Inch
U
1.3745 Inch
V1
2.840 Inch
V2
2.605 Inch
W
2.750 Inch
X
X Keyway
5/16 x 5/32
Y
2.470 Inch
Q1
8.620 Inch
Q2
5.200 Inch
AA
6.2500 Inch
BB
3.1250 Inch
CC
2.7500 Inch
DD
1.3750 Inch
EE
1/2-13UNC - 2B Inch
FF
0.750 Inch
GG
0.750 Inch
HH
7.5000 Inch
JJ
3.7500 Inch
KK
4.0000 Inch
LL
2.0000 Inch
MM
7/16-14UNC - 2B Inch
NN
0.8800 Inch
OO
0.8800 Inch
WTL
Wt.
0 Lbs
AX
4.375 Inch
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D