Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
3207 PCX Hub City Models - Master - Series 3200 PCX
Bill of material
0230-30901_DL-R
PN
Part No.
0230-30901_DL-R
MN
Model Number
3207
PRIM
Primary
211
SEC
Secondary
327
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.438 Inch
DESCRIPTION
Description
3207 50/1 WR Single Output
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
3.251 Inch
CD1
C.D.1
2.063 Inch
A
5.311 Inch
A1
3.635 Inch
B
2.124 Inch
B1
1.500 Inch
C
5.200 Inch
D
3.250 Inch
D1
2.437 Inch
E
8.085 Inch
G
0,874 Inch
H
2.380 Inch
I
6.755 Inch
J
J Keyway
3/16 x 3/32 Inch
K
1.844 Inch
S
9.500 Inch
T1
2.065 Inch
U
1.437 Inch
V
4.63 Inch
W
2.750 Inch
X
X Keyway
3/8 X 3/16 Inch
Y
4.060 Inch
Z
6.220 Inch
A2
0.75 Inch
B2
11.00 Inch
C2
9.000 Inch
D2
4.500 Inch
E2
0.5625 Inch
P2
4.75000 Inch
R2
5/16 NX X 1.00 DP
X2
0.75 Inch
Y2
0.38 Inch
WTL
Wt.
0 Lbs
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D