Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
321 RÜ-SKA - Swivel castor with total lock
Bill of material
321 RU 75 SKA
ORDERNO
Article-number
321 RÜ 75 SKA
WDAB
Wheel-Ø A x width B
76x24+24 mm
LC
Load capacity
90 kg
H
Overall height H
100.5 mm
HD
Hole-Ø
10.5 mm
SR
Swivel radius
106 mm
WB
Wheel bearing
Ball bearing
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D