Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
322 PCX Hub City Models - 320 Series PCX
Bill of material
0230-14637
PN
Part No.
0230-14637
MN
Model Number
322
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
DESCRIPTION
Derscripton
322 5/1 A WR 1.438
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Hollow Bore
CD
C.D.
3.251 Inch
A
5.311 Inch
B
2.124 Inch
D
3.250 Inch
E
8.625 Inch
F
2.380 Inch
G
0.874 Inch
H
2.380 Inch
I
6.755 Inch
J
J Keyway
3/16 x 3/32
K
1.844 Inch
S
7.560 Inch
T
3.780 Inch
U
1.43875 Inch
X
X Keyway
3/8 x 3/16
Y
Y Socket Setscrew
3/8NC x 3/4
Q1
8.620 Inch
Q2
5.200 Inch
AA
6.250 Inch
BB
3.125 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
1/2-13UNC - 2B
FF
0.750 Inch
GG
0.750 Inch
HH
7.500 Inch
JJ
3.750 Inch
KK
4.000 Inch
LL
2.000 Inch
MM
7/16-14UNC - 2B
NN
0.880 Inch
OO
0.880 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D