Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Hub City
Description
324L PCX Hub City Models - 320 Series PCX
Bill of material
0230-15801
PN
Part No.
0230-15801
MN
Model Number
324L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.375
DESCRIPTION
Derscripton
324L 5/1 A WR 56C
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.625 Zoll
OT
Output Type
Shaft
CD
C.D.
3.251 Zoll
A
5.311 Zoll
B
2.124 Zoll
D
3.250 Zoll
E
8.625 Zoll
G
56C Nema Frame
I
6.135 Zoll
I2
5.947 Zoll
N
6.500 Zoll
N2
6.500 Zoll
S
10.880 Zoll
T
5.440 Zoll
U
1.3745 Zoll
V1
2.840 Zoll
V2
2.605 Zoll
W
2.750 Zoll
X
X Keyway
5/16 x 5/32
Y
2.470 Zoll
Q1
8.620 Zoll
Q2
5.200 Zoll
AA
6.250 Zoll
BB
3.125 Zoll
CC
2.750 Zoll
DD
1.375 Zoll
EE
1/2-13UNC - 2B
FF
0.750 Zoll
GG
0.750 Zoll
HH
7.500 Zoll
JJ
3.750 Zoll
KK
4.000 Zoll
LL
2.000 Zoll
MM
7/16-14UNC - 2B
NN
0.880 Zoll
OO
0.880 Zoll
Empfehlungen
Daten werden geladen ...
CAD-Modelle herunterladen
Voransichten
3D
Bemaßung
2D