Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
325 Hub City Models - 320 Series
Bill of material
0220-78251
PN
Part No.
0220-78251
MN
Model Number
325
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
DESCRIPTION
Description
325 5/1 A WR 56C 1.438
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
3.251 Inch
A
4.40 Inch
B
2.124 Inch
D
3.250 Inch
E
8.625 Inch
H
2.27 Inch
I
6.00 Inch
J
J Keyway
3/16 X 3/32
K
5.875 Inch
L
L Pilot Dia
4.501/4.503 Inch
M
0.625 Inch
N
5.50 Inch
O
13/32 Inch
P
Push
SLOTS
R
0.28 Inch
S
7.56 Inch
T
3.78 Inch
AA
6.250 Inch
BB
3.125 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
1/2 NC Inch
FF
0.75 Inch
GG
0.90 Inch
HH
7.500 Inch
JJ
3.750 Inch
KK
4.000 Inch
LL
2.000 Inch
MM
7/16 NC
NN
0.88 Inch
WTL
Wt. Lbs.
70
X
X Keyway
3/8 X 3/16
KF
Key Furnished
3/8 Sq.
Y
3/8 NC X 5/8 LG
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D