Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hub City
Description
325L PCX Hub City Models - 320 Series PCX
Bill of material
0230-15945
PN
Part No.
0230-15945
MN
Model Number
325L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
DESCRIPTION
Derscripton
325L 5/1 A WR 56C 1.438
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.625 INCH
OT
Output Type
Hollow Bore
CD
C.D.
3.2510 INCH
A
5.311 INCH
B
2.1240 INCH
D
3.250 INCH
E
8.625 INCH
F
2.380 INCH
G
56C Nema Frame
I
6.135 INCH
I2
5.947 INCH
N
6.500 INCH
N2
6.500 INCH
S
7.560 INCH
T
3.780 INCH
U
1.43875 INCH
X
X Keyway
3/8 x 3/16
Y
Y Socket Setscrew
3/8NC x 3/4
Q1
8.620 INCH
Q2
5.200 INCH
AA
6.250 INCH
BB
3.1250 INCH
CC
2.750 INCH
DD
1.3750 INCH
EE
1/2-13UNC - 2B
FF
0.750 INCH
GG
0.750 INCH
HH
7.500 INCH
JJ
3.7500 INCH
KK
4.000 INCH
LL
2.0000 INCH
MM
7/16-14UNC - 2B
NN
0.880 INCH
OO
0.880 INCH
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D