Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
327L Hub City Models - 320 Series
Bill of material
0220-08192
PN
Part No.
0220-08192
MN
Model Number
327L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.4375 Inch
DESCRIPTION
Description
327L 5/1 L WR STD FLANGE
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Shaft
CD
C.D.
3.251 Inch
A
4.40 Inch
B
2.124 Inch
D
3.250 Inch
E
8.625 Inch
F
2.23 Inch
G
.875/.874 Inch
H
2.48 Inch
I
6.88 Inch
J
J Keyway
3/16 X 3/32
K
1.910 Inch
R
2.60 Inch
S
9.50 Inch
U
1.4375/1.4365 Inch
V
4.68 Inch
X
X Keyway
3/8 X 3/16
Y
3.87 Inch
Z
6.22 Inch
A2
0.75 Inch
B2
11.00 Inch
C2
9.000 Inch
D2
4.500 Inch
E2
9/16 Inch
P2
4.75 Inch
R2
5/16 NC X 1.00 DP Inch
X2
0.75 Inch
Y2
0.38 Inch
AA
6.250 Inch
BB
3.125 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
1/2 NC Inch
FF
0.75 Inch
GG
0.90 Inch
HH
7.5 Inch
JJ
3.750 Inch
KK
4.000 Inch
LL
2.000 Inch
MM
7/16 NC Inch
NN
0.88 Inch
WTL
Wt. Lbs.
107
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D