Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
327L PCX Hub City Models - 320 Series PCX
Bill of material
0230-16521
PN
Part No.
0230-16521
MN
Model Number
327L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.4375 Inch
DESCRIPTION
Description
327L 5/1 L WR
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Shaft
CD
C.D.
3.251 Inch
A
5.311 Inch
B
2.124 Inch
D
3.250 Inch
E
8.625 Inch
F
2.380 Inch
G
0.874 Inch
H
2.380 Inch
I
6.755 Inch
J
J Keyway
3/16 x 3/32
K
1.844 Inch
R
2.600 Inch
S
9.500 Inch
U
1.437 Inch
V
4.680 Inch
X
X Keyway
3/8 X 3/16
Y
4.060 Inch
Z
6.220 Inch
A2
0.750 Inch
B2
11.000 Inch
C2
9.000 Inch
D2
4.500 Inch
E2
0.56250 Inch
P2
4.725 Inch
R2
5/16-18 UNC X 1.00 DP Inch
X2
0.750 Inch
Y2
0.375 Inch
AA
6.2500 Inch
BB
3.1250 Inch
CC
2.7500 Inch
DD
1.3750 Inch
EE
1/2-13UNC - 2B Inch
FF
0.750 Inch
GG
0.750 Inch
HH
7.5000 Inch
JJ
3.7500 Inch
KK
4.0000 Inch
LL
2.000 Inch
MM
7/16-14UNC - 2B Inch
NN
0.880 Inch
OO
0.880 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D