Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
328 PCX Hub City Models - 320 Series PCX
Bill of material
0230-15525
PN
Part No.
0230-15525
MN
Model Number
328
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
1.4375 Inch
DESCRIPTION
Description
328 5/1 L WR 56C
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
CD
C.D.
3.251 Inch
A
5.311 Inch
D
3.250 Inch
G
56C Nema Frame
I
6.135 Inch
I2
5.947 Inch
N
6.500 Inch
S
9.500 Inch
U
1.437 Inch
V
4.680 Inch
X
X Keyway
3/8 X 3/16
Y
4.060 Inch
Z
6.220 Inch
A2
0.750 Inch
B2
11.000 Inch
C2
9.000 Inch
D2
4.500 Inch
E2
0.5625 Inch
P2
4.725 Inch
R2
5/16-18 UNC X 1.00 DP Inch
X2
0.750 Inch
Y2
0.375 Inch
AA
6.250 Inch
BB
3.125 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
1/2-13UNC - 2B Inch
FF
0.750 Inch
GG
0.750 Inch
HH
7.500 Inch
JJ
3.750 Inch
KK
4.000 Inch
LL
2.000 Inch
MM
7/16-14UNC - 2B Inch
NN
0.880 Inch
OO
0.880 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D