Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
331 PT-SKA - Swivel castor with total lock
Bill of material
331 PT 125 SKA
ORDERNO
Article-number
331 PT 125 SKA
WDAB
Wheel-Ø A x width B
125x24 mm
LC
Load capacity
70 kg
H
Overall height H
161 mm
TP
Dimension of top plate
90x70 mm
HS
Hole spacing
75x45/62x52 mm
HD
Hole-Ø
8.5 mm
SR
Swivel radius
120 mm
WB
Wheel bearing
Ball bearing
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D