Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
agru
Description
332 - Bend 90°
Bill of material
AGRU_70332140041_Bend 90_5 segments_PE 100-RC black_1400X34.3 SDR41 ISO S-20
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
332
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Bend 90°
EXT_BEZ_2
Description 2
5 segments
EXT_BEZ_3
Description 3
derating factor 0.8
MATERIAL
Material
PE 100-RC black
VERBINDUNG
Connection methode
Butt-welding
DA
Outside diameter (DAOD)
mm
S
mm
Z
mm
R
B
500.000 mm
T1
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D