Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Maxon Motor
Description
354727
Bill of material
354722_KD32_1NM_1ST_KL
ORDERNO
ABSOLUTE_REDUCTION
absolute reduction
4427
AVERAGE_BACKLASH_NO_LOAD
average backlash no load
1 °
AXIAL_PLAY
axial play
max. 0.4 mm
DIRECTION_OF_ROTATION__DRIVE_TO_OUTPUT
direction of rotation, drive to output
=
GEARHEAD_LENGTH__L1_
gearhead length (l1)
57.9 mm
GEARHEAD_TYPE
gearhead type
KD
MASS_INERTIA
mass inertia
0.6 gcm²
MAX__AXIAL_LOAD__DYNAMIC_
max. axial load (dynamic)
120 N
MAX__CONTINUOUS_INPUT_SPEED
max. continuous input speed
8000 rpm
MAX__CONTINUOUS_TORQUE
max. continuous torque
3.5 Nm
MAX__EFFICIENCY
max. efficiency
70 %
MAX__FORCE_FOR_PRESS_FITS
max. force for press fits
120 N
MAX__INTERMITTENT_INPUT_SPEED
max. intermittent input speed
8000 rpm
MAX__INTERMITTENT_TORQUE
max. intermittent torque
4.4 Nm
MAX__MOTOR_SHAFT_DIAMETER
max. motor shaft diameter
3 mm
MAX__RADIAL_LOAD
max. radial load
140 N, 10 mm from flange
MAX__TRANSMITTABLE_POWER__CONTINUOUS_
max. transmittable power (continuous)
47 W
MAX__TRANSMITTABLE_POWER__INTERMITTENT_
max. transmittable power (intermittent)
59 W
NUMBER_OF_AUTOCLAVE_CYCLES
number of autoclave cycles
0
NUMBER_OF_STAGES
number of stages
2
OUTER_DIAMETER
outer diameter
32 mm
RADIAL_PLAY
radial play
max. 0.14 mm, 5 mm from flange
RECOMMENDED_TEMPERATURE_RANGE
recommended temperature range
-15...+80 °C
REDUCTION
reduction
63 1
VERSION
version
Standard version
WEIGHT
weight
230 g
NAME
name
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D