Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
38 Series - Maintenance Free Ergonomic Precision Casters (Capacity to 2500)
Bill of material
38AX06228S
PN
Part Number
38AX06228S
SER
Series
38 Series
MO
Fastening Type
SIZE
Fastening Size
6 1/4" x 4 1/2"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
WFACE
Wheel Face
Radius Tread
WFIN
Wheel Color
Maroon Tread on Aluminum Core
TEMP
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
RIGOPT
Rig Options
TOE
Toe Guard
CAP
Capacity
1250 lbs
H
Mount Height
7 1/2 Inch
SL
Swivel Lead
2 1/2 Inch
R
Swivel Radius
5.50 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
2D