Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maxon Motor
Description
380200
Bill of material
380200_dec_module_505
ORDERNO
380200_dec_module_505
ANALOG_INPUTS
analog inputs
2
BUILT_IN_MOTOR_CHOKE_PER_PHASE
built-in motor choke per phase
0 µH
CONTINUOUS_OUTPUT_CURRENT_ICONT
continuous output current icont
5 A
DIGITAL_HALL_SENSORS__EC_MOTORS_
digital hall sensors (ec motors)
Yes
DIGITAL_INPUTS
digital inputs
4
DIGITAL_OUTPUTS
digital outputs
2
DIMENSION__HEIGHT_
dimension (height)
12.7 mm
DIMENSION__LENGTH_
dimension (length)
43.18 mm
DIMENSION__WIDTH_
dimension (width)
27.94 mm
EC_MOTORS_UP_TO
ec motors up to
250 W
FUNCTIONALITY_OF_ANALOG_INPUTS
functionality of analog inputs
set value, current limit
FUNCTIONALITY_OF_DIGITAL_INPUTS
functionality of digital inputs
enable, direction, speed range
FUNCTIONALITY_OF_DIGITAL_OUTPUTS
functionality of digital outputs
speed monitor, ready
HALL_SENSOR_SIGNALS
hall sensor signals
H1, H2, H3
HALL_SENSOR_SUPPLY_VOLTAGE
hall sensor supply voltage
+5 VDC, max. 35 mA
HUMIDITY__NON_CONDENSING___MAX__
humidity (non-condensing) (max.)
80 %
HUMIDITY__NON_CONDENSING___MIN__
humidity (non-condensing) (min.)
20 %
MAX__EFFICIENCY
max. efficiency
94 %
MAX__OUTPUT_CURRENT_IMAX
max. output current imax
10 A
MAX__OUTPUT_VOLTAGE__FACTOR_VCC_
max. output voltage (factor vcc)
0.95
MAX__SPEED__EC__1_POLE_PAIR__BLOCK_COMMUTATION
max. speed (ec; 1 pole pair) block commutation
80000 rpm
MOUNTING
mounting
mountable on socket terminal strips pitch 2.54 mm
OPERATING_VOLTAGE_VCC__MAX__
operating voltage vcc (max.)
50 V
OPERATING_VOLTAGE_VCC__MIN__
operating voltage vcc (min.)
6 V
PROTECTIVE_FUNCTIONS
protective functions
current limit, blockage protection, excess temperature, undervoltage, overvoltage, voltage transients, short-circuits in the motor cable
PWM_CLOCK_FREQUENCY_OF_POWER_STAGE
pwm clock frequency of power stage
46.8 kHz
RESOLUTION__RANGE__CIRCUIT
resolution, range, circuit
10-bit, 0…+5V, referenced to Ground
SAMPLING_RATE_PI_SPEED_CONTROLLER
sampling rate pi speed controller
0.25 kHz
SPEED_CONTROLLER__CLOSED_LOOP_
speed controller (closed loop)
Yes
SPEED_CONTROLLER__OPEN_LOOP_
speed controller (open loop)
Yes
TEMPERATURE___OPERATION__MAX__
temperature – operation (max.)
45 °C
TEMPERATURE___OPERATION__MIN__
temperature – operation (min.)
-10 °C
TEMPERATURE___STORAGE__MAX__
temperature – storage (max.)
85 °C
TEMPERATURE___STORAGE__MIN__
temperature – storage (min.)
-40 °C
WEIGHT
weight
9 g
NAME
name
380200_dec_module_505
Recommendations
Loading ...
Download CAD models
Previews
3D
2D