Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
3835120000 - AP PPT/35
Bill of material
Weidmueller 3835120000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
3835120000
MANUTYPEDESC
Manufacturer Type Description
AP PPT/35
DESCSHORT
Short Description
End plate (terminals) 138 mm x 3 mm, Anthracite
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190003364
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
anthracite
BAC140
Combustibility class
V2
BAD581
Latchable present
Yes
BAE496
min. thickness
3 mm
AAF040
Mass
0.056 kg
BAA020
height
138 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D