카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
3896100000 - SP M6 15 MSZN
Bill of material
Weidmueller 3896100000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
3896100000
MANUTYPEDESC
Manufacturer Type Description
SP M6 15 MSZN
DESCSHORT
Short Description
Spacer (Housing) Klippon EB (Essential Box) 10 x 11.2 x 15 mm, Steel, silver
DESCLONG
Long Description
Spacer for fixing mounting plates in the enclosure. The spacer is screwed into place for fixation.
GTIN
4008190857851
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Spacer
BAB664
material
Steel
AAF040
Mass
0.009 kg
BAB577
depth
21 mm
BAA020
height
11.2 mm
BAF016
width
10 mm
AAD931
customs tariff number (TARIC)
73181595
URL
URL
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D