Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Kaldewei
Description
392-1 - DUSCHPLAN
Bill of material
392-1
PRODID
392-1
DESCRIPTION_SHORT
The simplest things in life are often the most refreshing. Like the Duschplan with a modern, timeless design and a depth of only 6.5 cm. This classic among shower trays can be easily installed in any bathroom. The Duschplan is available in a rectangular or square version.
DESCRIPTION_LONG
The shower classic
EF000010
Model
Universal
EF000051
Shape
Rectangular
EF020814
Corner model
false
EF025058
Semi-detached
false
EF020363
Detached
false
EF002169
Material
-
EF000386
Material thickness
2,9 mm
EF020621
Radius
12,0 mm
EF001438
Length
1000,0 mm
EF000008
Width
1000,0 mm
EF000040
Height
32,0 mm
EF001131
Internal depth
65,0 mm
EF022185
With legs
false
EF025073
With polystyrene support
false
EF025060
Legs adjustable
false
EF025074
Height including legs/support
- mm
EF000007
Colour
Beige
EF024897
Degree of gloss
Glossy
EF025075
With shower base panels
false
EF020710
Diameter of drain hole
90,0 mm
EF025068
With antislip facility
true
EF025076
With tiled edge
false
EF023789
Dirt-resistant
true
EF000139
Surface protection
Enamelled
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D