Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-35-2240-400/230
Bill of material
3PH-35-2240-400/230
PN
Part Number
3PH-35-2240-400/230
DESC
Description
Three Phase Transformer 2 X 240V Delta input, 400 WYE Output, 35KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
35000 VA
INPUT
Input
2 X 240 V
OUTPUT
Output
400 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
460 (208.65) lbs (kg)
WIDTH
Width
19.5 (495.3) INCH (mm)
HEIGHT
Height
14.75 (374.65) INCH (mm)
LENGTH
Length
10 (254) INCH (mm)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D