Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
3V-2
Bill of material
56-3V-2
CN
Catalog number
DP
Pitch diameter- dp
mm
DE
Outer diameter- de
mm
DMAX
Maximum shaft bore diameter- dmax
mm
DMIN
Minimum hole diameter shaft- dmin
mm
D
(Pilot hole) d
- mm
TYPE
Type
DB
Dimension db
mm
L
Dimension l
mm
S1
Dimension s1
mm
S2
Dimension s2
- mm
W
Dimension w
27.7 mm
H
Dimension h 0~+2
mm
INERTIA
Moment of inertia
kg*m2
WEIGHT
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews