Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Dirak
Description
4-290 - Hinge 180°, also with adjacent door
Bill of material
210-9001.00-00000
BESTNR
Order number
AUS
Version
SAUS
Pin version
pressed in
MATS
Material Pin
stainless steel
MON
Installation type
screw-on
L
Length L
90.5 mm
D
Pin d
6 mm
W
Angle
°
INFO
HTML Online
Product page DIRAK.com
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D