Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
400 - Regtronic
Bill of material
6102012A
CODE
Code
6102012A
DC
Description
REGTRONIC 400 with display without end plates OUT 0-10 V
SIZE
Size
400
G
Threaded port
VER
Version
VER2
A
225÷255 mm
B
127 mm
C
116 mm
D
105 mm
E
141.4 mm
F
80 mm
H
182 mm
I
52.5 mm
L
M6 hole
M
105.4 mm
P
G 1/4
R
G 1/4
INFO
Catalogue
Catalogue
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D