Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
404XR - 404XR Series (95 mm wide profile)
Bill of material
40450XRMP__D2H1L1C1M1E1B1P1R1
PN
Part No.
40450XRMP__D2H1L1C1M1E1B1P1R1
SERIES
Series
XR Series
C1
Series
C2
Table Travel
C3
Model
C4
Mounting (Metric)
C5
Grade
C7
Drive Screw
C8
Home Sensor
C9
Limit Sensor
C18
Environmental
C38
Motor Mount Type
C10
Standard Motor Mounting
C39
Motor Manufacturer
C43
Parker NA Motor Selection
C40
Motor
C11
Motor Coupling
C12
Encoder Option
C13
Brake Option
C15
Pinning Option
A
259 mm
B
4
C
0
D
0.0 mm
E
0.0 mm
F
0.0 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D