Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
406XR - 406XR Series (150 mm wide profile)
Bill of material
406100XRMS__D1H1L1C1M1E1B1R1P1
PN
Part No.
406100XRMS__D1H1L1C1M1E1B1R1P1
SERIES
Series
XR Series
C1
Series
C2
Travel
C3
Model
C4
Mounting
C5
Grade
C6
Drive Screw
C7
Home Sensor
C8
Limit Sensor
C12
Environmental
C31
Motor Mount Type
C11
Standard Motor Mounting
C32
Motor Manufacturer
C48
AB Motor Selections
C49
Parker NA Motor Selection
C33
Motor
C9
Motor Coupling
C46
Coupling
C10
Encoder
C13
Brake
C16
Pinning
BS
Ballscrew Diameter
0 mm
A
408.0 mm
B
8
C
1
D
100.0 mm
E
12
F
1
G
100.0 mm
H
0.0 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D