Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
norelem
Description
41010 - 5 Axis Clamping System for T-slots
Bill of material
41010-063175
BEST
Order No.
41010-063175
PZ
Suitable for
Nutenabstand 63 - 126
A
distance
63 mm
A1
distance
126 mm
B
width
158 mm
D
diameter
12.5 mm
H
height
175 mm
SPANNKRAFT
Clamping force
42 max. kN
GEW
Approx. weight
21.0380 kg
BS
Description
情報
Infotext
INFO
Technical Information
情報
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495488769
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
情報
2D