Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
41091 - NC vice jaw width 125 mm
Bill of material
41091-125470
BEST
Order No.
41091-125470
H
Clamping range
mm
Enter value for H
Clamping range
mm
cm
inch
ft
B
Width
125 mm
L
Length
470 mm
L1
Length
115 mm
L2
Length
300 mm
L3
Length
280 mm
L4
Length
150 mm
L5
Length
564 mm
GEW
Approx. weight
38.0000 kg
BS
Description
Information
Infotext
INFO
Technical advice
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495414126
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D