Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
41101 - Centric vices jaw width 65 mm
Bill of material
41101-065100
BEST
Order No.
41101-065100
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ABM
Dimensions
see drawing
GEW
Approx. weight
3.3300 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495414102
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D