Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
FOR Fittings
Description
411040 - BRANCH (ADJ) TEE MALE DIN L SERIES - SAE 3000 PSI FLANGE
Bill of material
A411040-1212
CODE
Code
A411040-1212
F
Thread
M18x1,5-6g
A
38,1 mm
B
17,48 mm
I
42 mm
I1
48 mm
L
41 mm
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D