Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Tecnorm
Description
412. Cutting punch with 30° head - Cutting element
Bill of material
412.1000.120
BESTNR
Code-No.
INFO
PDF Info
Online PDF
VS
Twist
F
X2F specify
mm
D1
Cutting-Ø h6
mm
H
Head height
mm
K
mm
RA
Radius
mm
L
Total length
mm
MAT
Material
HSS (1.3343)
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
50 ± 5 HRC
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D