Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
413053 - RUN (ADJ) TEE MALE DIN S SERIES - SAE 3000 PSI FLANGE
Bill of material
A413053-2525
CODE
Code
A413053-2525
F
Thread
M36x2-6g
A
52,37 mm
B
26,19 mm
I
54 mm
I1
62 mm
L
50 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D