Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
41365 - Coupling for cross-clamping
Bill of material
41365-178
BEST
Order No.
41365-178
D
diameter
50 mm
L
Length
178 mm
GEW
Approx. weight
1.0260 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84836040
EAN
EAN-Nr. norelem
4059495338491
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D