Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
norelem
Description
41405 - Baseplates 5-axis vice
Bill of material
41405-090400
BEST
Order No.
B
width
mm
D
diameter
25H7 mm
D2
diameter
mm
E
Abstand
mm
G1
Gewinde
M12 mm
G2
Gewinde
mm
H
height
53 mm
H3
height
5.5 mm
H4
height
18 mm
H5
height
6 mm
H6
height
11 mm
L
Length
mm
L1
Length
mm
L2
Length
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D