Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
42 - Spring-Loaded Kingpin (to 800 lb/ea)
Bill of material
42MR08407S
PN
Part Number
42MR08407S
SER
Series
42 Series
MO
Fastening Type
SIZE
Fastening Size
6 1/4" x 4 1/2"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2.500 Inch
WFACE
Wheel Face
Moderate crown
WFIN
Wheel Color
Black Tread on Black Enamel Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
CAP
Capacity
800 lbs
H
Mount Height
11 1/2 Inch
SL
Swivel Lead
2 1/4 Inch
R
Swivel Radius
6 1/4 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D