Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Kaldewei
Description
427-1 - DUSCHPLAN XXL
Bill of material
427-1
PRODID
427-1
DESCRIPTION_SHORT
There are days when you need a lot of space for yourself. And there are days when you want to have a lot of fun for two. Both are possible with the Duschplan Xxl. This is because of its extraordinary size, it gives freedom of movement when showering a completely new dimension.
DESCRIPTION_LONG
The classic shower for two
EF000010
Model
Universal
EF000051
Shape
Rectangular
EF020814
Corner model
false
EF025058
Semi-detached
false
EF020363
Detached
false
EF002169
Material
-
EF000386
Material thickness
2,9 mm
EF020621
Radius
12,0 mm
EF001438
Length
1000,0 mm
EF000008
Width
1400,0 mm
EF000040
Height
32,0 mm
EF001131
Internal depth
65,0 mm
EF022185
With legs
false
EF025073
With polystyrene support
false
EF025060
Legs adjustable
false
EF025074
Height including legs/support
- mm
EF000007
Colour
Beige
EF024897
Degree of gloss
Glossy
EF025075
With shower base panels
false
EF020710
Diameter of drain hole
90,0 mm
EF025068
With antislip facility
true
EF025076
With tiled edge
false
EF023789
Dirt-resistant
true
EF000139
Surface protection
Enamelled
Recommandations
Chargement des données ...
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D