Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
4323230000 - RKDG D13 PT6
Bill of material
Weidmueller 4323230000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
4323230000
MANUTYPEDESC
Manufacturer Type Description
RKDG D13 PT6
DESCSHORT
Short Description
Sealing insert (housing) Foldable seal, IP65 with corresponding housing, IP65, with corresponding enclosure, EPDM, 11 mm, 13 mm
DESCLONG
Long Description
Sealing inserts for FieldPower housings for sealing, inserting round cables and integrating connectors and other adapters.
GTIN
4032248641239
MANUNAME
Manufacturer Name
Weidmueller Group
AAT099
Color number according to RAL
9011
BAA351
color
black
BAB664
material
Plastic
AAF040
Mass
0.024 kg
BAB577
depth
33.88 mm
BAA020
height
48.823 mm
BAF016
width
18 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D