Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
450B-S - Socket
Bill of material
450B-3S STEEL NBR
CNSORDERNO
Order number
450B-3S STEEL NBR
ASSYNO
Assy No.
CB03006
S
Application
R 3/8
MT
Material
STEEL
M
Mass
285.0 g
L
59.5 mm
D
ΦD
(36) mm
H
H (WAF)
WAF.24
T
Rc 3/8
SM
Seal material
NBR
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D