Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Rollenbau
Description
475 M8/M10/M12 DE - Swivel castor
Bill of material
475 M12 50 DE
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
50x18 mm
LC
Load capacity
40 kg
H
Overall height H
68 mm
TH
Thread
mm
SR
Swivel radius
51 mm
WB
Wheel bearing
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D