Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
475 PT P - Swivel castor
Bill of material
475 PT 50 P
ORDERNO
Article-number
475 PT 50 P
WDAB
Wheel-Ø A x width B
50x18 mm
LC
Load capacity
40 kg
H
Overall height H
70 mm
TP
Dimension of top plate
39x39 mm
HS
Hole spacing
30x30/24x24 mm
HD
Hole-Ø
5.2 mm
SR
Swivel radius
51 mm
WB
Wheel bearing
Nylon plain bearing
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D