Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
50-A - 50 Watt Bi-Directional RF Attenuators
Bill of material
50-A-MFA-01
PN
Part Number
50-A-MFA-01
PR
Power Rating
50 W
TYPE
Product Type
A Series - Attenuator
CGENDER
Connector Gender
CONN
Connectors
AV
Attenuation Value
dB
AVS
Attenuation Value Standard/Non-Standard
Non-Standard
A
0.425 Inch
B
4.000 Inch
C
0.276 Inch
D
2.000 Inch
E
4.701 Inch
F
2.300 Inch
IMP
Impedance
50 Ohm
COLL
Coolant Method
Dry, Convection Cooled
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
PIM
-110 dBc Min.
POWER
AC Power
None
HUMIDITY
Humidity
95% non-condensing
WEIGHT
Weight - Approx.
1.0 lbs.
CONNMAT
Connector Material
Black Anodized Aluminum
NS
Dimensions L x W
4.701 x 2.3 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D