Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
50 mm precision centric vice - -
Bill of material
282150
BEST
Order No.
282150
SSTELLE
Interface fitted
SWA 39 mm
BACKENB
Jaw width
50 mm
AUSF
version
SWA 39 (demontierbar)
B
width
60 mm
B1
width
50 mm
H
height
77 mm
H1
height
74 mm
L
Length
188 mm
SPANNW
Jaw width
mm
Enter value for SPANNW
Jaw width
mm
cm
inch
ft
BS
Description
Information
Infotext
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D