IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
50-VFE5120-1TM-02-X60
SMC
bp1_solenoid_valve
4+5 port solenoid valve
50-vfe
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/50-vfe/50-vfe5000-x60_asmtab.prj},{NB=50-VFE5120-1TM-02-X60},{MODEL=50-VFE5000},{ACTUATION=1},{BODY=2},{OPTION=0},{VOLTAGE=1},{MANUAL=},{CONNECTION=M},{PORT=02},{THREAD=},{BRACKET=},{PPATH=assembly/50-vfe5000-x60_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
50-VFE5000-X60 - Pilot Operated 5-Port Solenoid Valve, ATEX Compliant
Bill of material
50-VFE5120-1TM-02-X60
ACTUATION
Actuation
(1) Single solenoid
(2) Double solenoid
(3) Closed center
(4) Exhaust center
(5) Pressure center
(1) Single solenoid
(2) Double solenoid
(3) Closed center
(4) Exhaust center
(5) Pressure center
BODY
Body model
(2) Body ported (For manifold type 20)
(4) Base mounted (For manifold type 40)
(2) Body ported (For manifold type 20)
(4) Base mounted (For manifold type 40)
OPTION
Body option
(0) Standard
(0) Standard
VOLTAGE
Rated voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(7) 240 VAC
(8) 48 VAC
(A) 12 VAC
(B) 24 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(Y) 48 VDC
(Z) 110 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(7) 240 VAC
(8) 48 VAC
(A) 12 VAC
(B) 24 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(Y) 48 VDC
(Z) 110 VDC
MANUAL
Manual override
() Non-locking push type
(D) Push-turn locking type D (slotted type)
() Non-locking push type
(D) Push-turn locking type D (slotted type)
CONNECTION
Electrical connection port
(M) M20x1.5
(N) NPT 1/2
(M) M20x1.5
(N) NPT 1/2
PORT
Port size (P, A, B)
(02) 1/4
(03) 3/8
(02) 1/4
(03) 3/8
THREAD
Thread type
() Rc
(F) G
(N) NPT
(T) NPTF
() Rc
(F) G
(N) NPT
(T) NPTF
BRACKET
Bracket
() None
(F) With bracket
() None
(F) With bracket
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D