Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 097 - 5.0 lifgo Fuehrungswagen
Bill of material
500 097_5.0 lifgo Fuerungswagen
CNSORDERNO
Part number
500 097
BEZ
Description
5.0 lifgo Guide car
INFO
Datenblatt
Info PDF
A
Length
80 mm
B
Length
31.5 mm
C
Length
70 mm
D
Length
55 mm
E
Length
50 mm
G1
Length
7.5 mm
G2
Length
7 mm
I
Length
44 mm
J
Length
3.5 mm
P
Diameter
6H7 deep 4
S
Thread
M8 deep 20, 6.8 thru mm
U1
Diameter
M6 deep 5 mm
V
Length
58 mm
W
Proximity switch
18 mm
X
Diameter
M4 deep 8 mm
VMAX
Lifting speed
3 mm
AMAX
Acceleration
50 mm
MTXS
Static torque
570 mm
MTXD
Dynamic torque
280 mm
MTYS
Static torque
380 mm
MTYD
Dynamic torque
180 mm
MTZS
Static torque
380 mm
MTZD
Dynamic torque
180 mm
FS
Static load ratings
38400 mm
FD
Dynamic load ratings
19100 mm
CNSMASSEXACT
Weight
0.80 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D