Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 103 - 5.3 lifgo guide rail Hole at front
Bill of material
500 103_5.3 lifgo Fuehrungsschiene Bohrung stirnseitig
CNSORDERNO
Part number
500 103
BEZ
Description
5.3 lifgo guide rail Hole at front
INFO
Datenblatt
Info PDF
A
Length
48 mm
A1
Length
46 mm
B
Diameter
M20 mm
C
Length
50 mm
D
Height
48.5 mm
F
Height
26.5 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
ZE
Number of teeth between two
14 each
M
Module
2.5 mm
LX
Moment of inertia
303725 mm^4
LY
Moment of inertia
438696 mm^4
LP
Polar moment of inertia
742422 mm^4
G
Weight
15.43 Kg/m
CNSMASSEXACT
Weight
2.78 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D